카탈로그: Pneumax
생성됨: 12.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
PX3-P-C3 (Current control ON)
Pneumax
Solenoid valves
Multi-protocol module PX
Powered by
CAD모델 선택
{pneumax/solenoid_valves/px3/serie_px_asmtab.prj},{NB=PX3-P-C3 (Current control ON)},{SERIES=PX},{TG=3},{M=P},{GD=},{CE=C3},{GCE=},{S=ON},{IN1=},{N1=0},{G1=},{IN2=},{N2=0},{G2=},{IN3=},{N3=0},{G3=},{IN4=},{N4=0},{G4=},{IN5=},{N5=0},{G5=},{IN6=},{N6=0},{G6=},{IN7=},{N7=0},{G7=},{IN8=},{N8=0},{G8=},{IN9=},{N9=0},{G9=},{IN10=},{N10=0},{G10=},{IN11=},{N11=0},{G11=},{IN12=},{G12=},{PPATH=serie_px_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pneumax
Description
PX3 Series - Configurator PX series
Bill of material
PX3-P-C3 (Current control ON)
M
Material
P = Tecnopolymer case
P = Tecnopolymer case
GD
Fixing on terminals
Without DIN rail fixing
G = With DIN rail fixing
Without DIN rail fixing
G = With DIN rail fixing
CE
Electrical connection
C3 = CanOpen module 64IN-64OUT (32 fixed)
C4 = CanOpen module 64IN-64OUT (48 fixed)
A4 = Ethercat module 128IN-128OUT (48 fixed)
I4 = Ethernet/IP module 128IN-128OUT (48 fixed)
N4 = Profinet module 128IN-128OUT (48 fixed)
P3 = Profibus module 64IN-64OUT (32 fixed)
P4 = Profibus module 64IN-64OUT (48 fixed)
K3 = IO-Link module 64IN-64OUT (32 fixed)
K4 = IO-Link module 64IN-64OUT (48 fixed)
G4 = CC-Link IE Field Basic module 128IN-128OUT (48 fixed)
C3 = CanOpen module 64IN-64OUT (32 fixed)
C4 = CanOpen module 64IN-64OUT (48 fixed)
A4 = Ethercat module 128IN-128OUT (48 fixed)
I4 = Ethernet/IP module 128IN-128OUT (48 fixed)
N4 = Profinet module 128IN-128OUT (48 fixed)
P3 = Profibus module 64IN-64OUT (32 fixed)
P4 = Profibus module 64IN-64OUT (48 fixed)
K3 = IO-Link module 64IN-64OUT (32 fixed)
K4 = IO-Link module 64IN-64OUT (48 fixed)
G4 = CC-Link IE Field Basic module 128IN-128OUT (48 fixed)
GCE
Fixing on electrical connection
Without DIN rail fixing
G = With DIN rail fixing
Without DIN rail fixing
G = With DIN rail fixing
S
Current check allocated
Current check ON
Current check OFF
Current check ON based on 2200 series
Current check ON based on 2500 series
Current check ON based on 2700 series
Current check ON
Current check OFF
Current check ON based on 2200 series
Current check ON based on 2500 series
Current check ON based on 2700 series
IN1
Input/Output 1
↓Select Input/Output
D8 = 8 M8 digital inputs module
D12 = 4 M12 digital inputs module
D3 = 32 digital inputs SUB-D 37 pins
T1 = 2 Analogue inputs module 0-5V (voltage signal)
T2 = 2 Analogue inputs module 0-10V (voltage signal)
T3 = 4 Analogue inputs module 0-5V (voltage signal)
T4 = 4 Analogue inputs module 0-10V (voltage signal)
C1 = 2 Analogue inputs module 0-20mA (current signal)
C2 = 2 Analogue inputs module 4-20mA (current signal)
C3 = 4 Analogue inputs module 0-20mA (current signal)
C4 = 4 Analogue inputs module 4-20mA (current signal)
P1 = 2 inputs module PT100 (2 wire)
P2 = 2 inputs module PT100 (3 wire)
P3 = 2 inputs module PT100 (4 wire)
P4 = 4 inputs module PT100 (2 wire)
P5 = 4 inputs module PT100 (3 wire)
P6 = 4 inputs module PT100 (4 wire)
M8 = 8 M8 digital outputs module
M12 = 4 M12 digital outputs module
M3 = 32 digital outputs SUB-D 37 pins
V1 = 2 Analogue outputs module 0-5V (voltage signal)
V2 = 2 Analogue outputs module 0-10V (voltage signal)
L1 = 2 Analogue outputs module 0-20mA (current signal)
L2 = 2 Analogue outputs module 4-20mA (current signal)
P12 = M12 additional power supply module
↓Select Input/Output
D8 = 8 M8 digital inputs module
D12 = 4 M12 digital inputs module
D3 = 32 digital inputs SUB-D 37 pins
T1 = 2 Analogue inputs module 0-5V (voltage signal)
T2 = 2 Analogue inputs module 0-10V (voltage signal)
T3 = 4 Analogue inputs module 0-5V (voltage signal)
T4 = 4 Analogue inputs module 0-10V (voltage signal)
C1 = 2 Analogue inputs module 0-20mA (current signal)
C2 = 2 Analogue inputs module 4-20mA (current signal)
C3 = 4 Analogue inputs module 0-20mA (current signal)
C4 = 4 Analogue inputs module 4-20mA (current signal)
P1 = 2 inputs module PT100 (2 wire)
P2 = 2 inputs module PT100 (3 wire)
P3 = 2 inputs module PT100 (4 wire)
P4 = 4 inputs module PT100 (2 wire)
P5 = 4 inputs module PT100 (3 wire)
P6 = 4 inputs module PT100 (4 wire)
M8 = 8 M8 digital outputs module
M12 = 4 M12 digital outputs module
M3 = 32 digital outputs SUB-D 37 pins
V1 = 2 Analogue outputs module 0-5V (voltage signal)
V2 = 2 Analogue outputs module 0-10V (voltage signal)
L1 = 2 Analogue outputs module 0-20mA (current signal)
L2 = 2 Analogue outputs module 4-20mA (current signal)
P12 = M12 additional power supply module
N1
N° of identical module
0
0
G1
Fixing on position 1
-
-
IN2
Input/Output 2
-
-
N2
N° of identical module
0
0
G2
Fixing on position 2
-
-
IN3
Input/Output 3
-
-
N3
N° of identical module
0
0
G3
Fixing on position 3
-
-
IN4
Input/Output 4
-
-
N4
N° of identical module
0
0
G4
Fixing on position 4
-
-
IN5
Input/Output 5
-
-
N5
N° of identical module
0
0
G5
Fixing on position 5
-
-
IN6
Input/Output 6
-
-
N6
N° of identical module
0
0
G6
Fixing on position 6
-
-
IN7
Input/Output 7
-
-
N7
N° of identical module
0
0
G7
Fixing on position 7
-
-
IN8
Input/Output 8
-
-
N8
N° of identical module
0
0
G8
Fixing on position 8
-
-
IN9
Input/Output 9
-
-
N9
N° of identical module
0
0
G9
Fixing on position 9
-
-
IN10
Input/Output 10
-
-
N10
N° of identical module
0
0
G10
Fixing on position 10
-
-
IN11
Input/Output 11
-
-
N11
N° of identical module
0
0
G11
Fixing on position 11
-
-
IN12
Input/Output 12
-
-
G12
Fixing on position 12
-
-
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청