Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
PRiCi FA
Description
RU60DS - Indexing disc shaft type 60DS
Bill of material
RU60DS-2-90
MODEL
Model
RU60DS-2-90
LV1
LV1 type
Indexing disc shaft type
CODE
Code
RU
VAR10
NO
60DS
VAR15
Equal score
VAR20
Driving angle
°
FIX02
Allowable radial load C1 (output shaft)
180 kgf
FIX04
Allowable axial load C2 (output shaft)
150 kgf
FIX06
Allowable torque Ts(output shaft)
See torque table kgf*m
FIX08
Allowable radial load C3 (input shaft)
100 kgf
FIX10
Maximum bending moment C4 (input shaft)
95 kgf
FIX12
Maximum torque C5 (input shaft)
6 kgf*m
FIX14
Moment of inertia C6(input shaft)
0.0019 kgf*m^2
FIX16
Segmentation accuracy
±45 sec.
FIX18
weight
13.0 kg
FIX95
PDF
PDF