Catalog navigation
CAD模型选择
可提供的产品: 11
HELP_VARIABLE
Company
RCM
Description
MAL - Matrix without collar DIN 9845 Shape A
Bill of material
Matrix without collar DIN 9845 Shape A 3.40
CODE
Code
DESCRIPTION
Description
D1
Diameter
mm
输入参数值: D1
Diameter
mm
cm
inch
ft
L
28
D
Diameter
mm
D2
mm
D3
mm
L1
mm
L2
4 mm
R
mm
MAT
Material
Acciaio legato per utensili ad alto contenuto di cromo
DUR
Hardness
HRC 62 +-2
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    RCM
    179L - Drill bush without collar DIN 179 shape A
    RCM
    MAC - Matrix without collar DIN 9845 Shape A
    RCM
    SPP - Standard shearing, Positive pick-up pilots regular
    RCM
    SPU - Straight regular punches
    RCM
    SBR - ISO 8020 A - Regular punches blanks
    RCM
    BL - Guide bush
    RCM
    SBJ - ISO 8020 E - Regular punches blanks
    RCM
    SMB - ISO 8977 - Headed matrix ISO8977
    RCM
    ESF-T - Ejector pin hardened DIN 1530 Shape AH / ISO 6751
    RCM
    SCSF - Dowel pin DIN 6325/ISO 8734
    RCM
    172C - Drill bush with collar DIN 172 shape A
    RCM
    179C - Drill bush without collar DIN 179 shape A
    RCM
    RTO - Head punch retainers
    RCM
    SMA - ISO 8977 - Headless matrix ISO8977
预览
3D
尺寸标注
2D
下载CAD模型