Catalog navigation
Wybór modelu CAD
Dostępne producty: 35
HELP_VARIABLE
Company
RCM
Description
PSW - Punch DIN 9861 Shape DA
Bill of material
Punch DIN 9861 Shape DA 4.00X71
TYPE
Type
PSW
CODE
Code
DESCRIPTION
Description
D
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
D1
Diameter
mm
K
mm
R
mm
L
MAT
Material
WS - Vanadium Tungsten
DG
Hardness body
HRC 60/62
DT
Hardness head
HRC 45 +- 5
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
    RCM
    PSH - Punch DIN 9861 Shape D / ISO 6752
    RCM
    PSK - Punch DIN 9861 Shape D / ISO 6752
    RCM
    PTCH - Punch blank with ISO 8020 A
    RCM
    ESF-T - Ejector pin hardened DIN 1530 Shape AH / ISO 6751
    RCM
    ESD - Ejector pin hardened DIN 1530 Shape A / ISO 6751
    RCM
    VGR - Shoulder screw
    RCM
    MBL - Matrix with collar DIN 9845 Shape B
    RCM
    PTCHE - Punch blank with ejector pin ISO 8020 E
    RCM
    PTRH - HSS Strengthened head punches
    RCM
    VAA110 - Steel prismatic guide
    RCM
    PBG102 - Bronze sliding plate with graphite inserts FIAT
    RCM
    VAA101 - Steel prismatic guide
    RCM
    TBG 101 - Self-lubricating bronze T sliding guide with graphite inserts
    RCM
    PBG310 - Self-lubricating bronze sliding strips for movements lock
Previews
3D
Wymiar
2D
Pobierz modele CAD