您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
TC-803
Reid Supply
Clamps & Workholding
Power Clamps & Accessories
Pneumatic Power Clamps
Pneumatic Push Pull Clamps
Pneumatic Push Pull Clamps
Powered by
CAD模型選擇
{reidsupply/l1_g00000000/l2_g03000000/l3_g03020000/l4_g03020200/p060780/tc-816_asmtab.prj},{NB=TC-803},{PN=TC-803},{AMERSID=1103017},{APACID=-},{EMEAID=-},{MN=803},{PPATH=tc-816/803_asmtpl.prj},{CYLINDERBORE=1.130},{CYLINDERAREA=0.990},{MAXCYLAIRPRESSUR=80},{MAXHOLDINGCAP=600},{MAXMECHANICALADV=7.5:1},{EXERTFORCEAT80PS=600},{P=9.820},{A=2.880},{D=2.190},{E=5/16-18},{F=1.090},{G=1.310},{H=1.440},{H1=0.000},{J=0,19},{L=0.750},{M=0.440},{PORTSIZE=1/8 NPT},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/collars/ctc-803}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Reid Supply
Description
TC-816 - Pneumatic Push Pull Clamps
Bill of material
TC-803
PN
Part No.
TC-803
TC-803
AMERSID
Americas ID
1103017
1103017
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
CYLINDERBORE
Cylinder Bore
1.130
1.130
palec
CYLINDERAREA
Cylinder Area
0.990
0.990
palec
MAXCYLAIRPRESSUR
Maximum Cylinder Air Pressure
80
80
MAXHOLDINGCAP
Maximum Holding Capcity
600
600
MAXMECHANICALADV
Maximum Mechanical Advantage
7.5:1
7.5:1
EXERTFORCEAT80PS
Exert. Force at 80 psi
600
600
P
P Overall Length
9.820
9.820
palec
A
A Overall Height
2.880
2.880
palec
D
D Bar Length
2.190
2.190
palec
E
E Bar Thread Size
5/16-18
5/16-18
F
F Bar Height
1.090
1.090
palec
G
G Hole Spacing Along Width
1.310
1.310
palec
H
H Hole Spacing Along Length
1.440
1.440
palec
H1
h Hole Spacing Along Length
0.000
0.000
palec
J
J Screw Size
0,19
0,19
L
L Travel
0.750
0.750
palec
M
M Bar Diameter
0.440
0.440
palec
PORTSIZE
Port Size
1/8 NPT
URL
https://www.reidsupply.com/en-us/p/collars/ctc-803
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求