Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Rittal
Description
Tilting adaptor 10° for support arm connection Ø 130 mm - Support arm system CP 60/120
Bill of material
6206.400
BEST
Model No.
6206.400
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Tilting adaptor 10°
BEZ2
Designation 2
for support arm connection Ø 130 mm
GEW
Weight
0.600 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000882
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD