Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Rollon
Description
DSE - Steel telescopic rail, over extension 150%, hardened raceways, high rigidity (max load 11344 N, max closed length 1970 mm)
Bill of material
35_DSE_450_1(27)
INFO1
Long description
The DSE is an over-extending telescopic rail with a stroke of up to 150 % of the closed telescoping length. The use of intermediate elements with a high moment of inertia achieves excellent system rigidity and a high load capacity in fully extended systems.
DIM
Dimension
GUI
Rail
DSE
INFO
Catalogue
Catalogue
L
Length
mm
LS
Left/Right hand version
H
Stroke
mm
C
Load capacity
N
NHFP
Number of holes - fixed part
NHMP
Number of holes - mobile part
A
mm
B
mm
K
mm
D
mm
J
mm
F
V
WEIGHT
Weight
Kg/m