Catalog navigation
Выбор CAD модели
Доступные продукты: 6
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Ball and socket catch - Accessories
Bill of material
4010606 Kugelschnapper ohne Türanschlag
ARTIKEL
Article description
Ball and socket catch
TYPE
Type
BEST
A
48.5 mm
B
11.8 mm
C
11.6 mm
D
58 mm
E
5.3 mm
F
8.6 mm
G
36 mm
H
23.5 mm
I
4.3 mm
HINWEISVPE
Refrence to pack quantity
none
WEEEE
Registration No. WEEE
DE71223010
WARTUNGSINTVALL
Maintenance interval for the item
no need
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER