카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
401852010#Schiebetuerprofil mit PVC Rundstab 10
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Accessories Aluminium Profiles
Surface elements, accessories
Powered by
CAD모델 선택
{rose_krieger/blocan_profilsysteme/funktionsprofile/zubehoer/flaechenelemente_zubehoer/schiebet_prof.prj},{NB=401852010#SchiebtuerProf_10},{ARTIKEL=Schiebetuerprofil mit PVC Rundstab},{TYPE=Typ 3E Zuschnitt max. 2000 mm},{NUT=40},{RKZEICHNR=X09310302},{RF=0},{L=10},{A=27.40},{B=15.00},{C=6.20},{D=6.20},{E=2.200},{RUND=1.000},{HINWEISVPE=keine},{GEWICHTF=0.140},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=76109090},{HILFSAB3=0.200},{ABRUND=3.000},{DRUND=6.200},{MATBODEN=0.000},{BESTHELP=4018520}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 20
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Sliding door profile - accessories
Bill of material
401852010#Schiebetuerprofil mit PVC Rundstab_10
ARTIKEL
Article description
sliding door profile with PVC-bead-moulding
sliding door profile with PVC-bead-moulding
TYPE
Typ 3E cut max. 2000 mm
Typ 3E cut max. 2000 mm
BEST
Order-no.
401852010
401852010
NUT
slot goemetry
40
40
mm
L
mm
값 입력 L
mm
cm
inch
ft
확인
A
Total width
27.40
27.40
mm
B
Total height
15.00
15.00
mm
C
slot width
6.20
6.20
mm
D
slot width
6.20
6.20
mm
E
web width
2.200
2.200
mm
HINWEISVPE
Advise: Scale of pack quantities
None
CNSMASSEXACT
calculated Weight
0.001
0.001
kg
CNSSTDDTIME
standard delivery time after receipt of order
1 Week after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
76109090
76109090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청