카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
95813115SMH
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Motors and controls
Motors
Servo motors
Powered by
CAD모델 선택
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_motoren/motoren/motoren_servo/rk_ac_servomotor_assytable.prj},{NB=95813115SMH},{ARTIKEL=RK-AC 345},{TYPE=mit Bremse},{HILFBEST=95813},{GETRIEBE=15:1 / 2-stufig},{NENNDREHZAHL=4500},{DREHMOMENT=3.450},{NENNSTROM=5.400},{NENNLEISTUNG=1.625},{TRAEGMOM=336.000},{HALTMOMBREMSE=11.000},{DAUERSTILLMOM=6.000},{DREHMOMKONST=0.640},{FUERSTEUERUNG=RK-Control 2S 6.3 A},{UMKEHRSPIEL=<12 arcmin},{MAXMITTANTRDREH=3500},{L1=203.500},{L2=101.000},{GETRIEBEHILF=PLE 120},{CNSMASSEXACT=5.300},{ECLASS80=27-02-26-90},{WARENNUMMER=85013200},{PPATH=schablonen/rk_ac_servomotor_sbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 116
HELP_VARIABLE
Company
RK Rose+Krieger
Description
RK-AC - Servomotoren
Bill of material
95813115SMH
ARTIKEL
Article description
RK-AC 345
RK-AC 345
TYPE
Type
mit Bremse
mit Bremse
BEST
Order-no.
95813115SMH
95813115SMH
GETRIEBE
Getriebe
15:1 / 2-stufig
15:1 / 2-stufig
NENNDREHZAHL
Nenndrehzahl
4500
4500
1/min
DREHMOMENT
Drehmoment
3.450
3.450
Nm
NENNSTROM
Nennstrom
5.400
5.400
A
NENNLEISTUNG
Nennleistung
1.625
1.625
KW
TRAEGMOM
Trägheitsmoment
336.000
336.000
kgmm²
HALTMOMBREMSE
Haltemoment der Bremse
11.000
11.000
Nm
DAUERSTILLMOM
Dauerstillstandsmoment
6.000
6.000
Nm
DREHMOMKONST
Drehmomentkonstante
0.640
0.640
Nm/A
FUERSTEUERUNG
Geeignet für Steuerung
RK-Control 2S 6.3 A
RK-Control 2S 6.3 A
UMKEHRSPIEL
Umkehrspiel Getriebe
<12 arcmin
<12 arcmin
MAXMITTANTRDREH
Maximale mittlere Antriebsdrehzahl
3500
3500
L1
203.500
203.500
mm
L2
101.000
101.000
mm
GETRIEBEHILF
Hilfsvariabel Getriebe
PLE 120
PLE 120
CNSMASSEXACT
Weight
5.300
5.300
kg
ECLASS80
eClass V 8.0
27-02-26-90
WARENNUMMER
Customs tariff number
85013200
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청