카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
301400000115 quad EV 40 Rechts- oder Linksgewinde
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Spindle linear units - configurator
Profile Linar Units
quad_ev
Powered by
CAD모델 선택
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_spindel_konfigurator/spindel_profil_lineareinheiten/quad_ev/quad_ev_asmtab_2ed.prj},{NB=301400000115#quadEV_(0,,0,,0,0,0,,0,0,0,0,,,0,0) },{TYPE=40},{AUSNO=1},{GL0=115},{B=40},{D1=10},{D2=0},{J=71},{L1=28},{L2=0},{M=29},{R=22},{HUBMAX=1942},{MAGL=0.690},{MAHUBLE1=0.400},{MAHUBLE2=0.000},{ARTIKEL=quad EV},{ARTIKELHELP=quadEV},{AUSV=Rechts- oder Linksgewinde},{AUSAW=einseitig},{CODE=4000},{S=Tr 18x4},{D3=28 J6},{P1=3x3x20},{P2=-},{V=M 5x30},{CNSSTDDTIME=3 Wochen},{WARTUNGSINTVALL=gemäß Montageanleitung},{WEEE=DE71223010},{AUS=1},{F=},{BE=},{BEKREUZ=},{HUB=0},{HUBST=0},{HUBKREUZ=0},{HUBSTKREUZ=0},{Z=},{ZKREUZ=},{KH=},{ZUBL=0},{ZUBLOPT=},{HUBVUEL=0},{ROTVUEL=0},{ZUBR=0},{ZUBROPT=},{HUBVUER=0},{ROTVUER=0},{ZUBKREUZ=0},{ZUBKREUZOPT=},{HUBVUEKREUZ=0},{ROTVUEKREUZ=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 35
HELP_VARIABLE
Company
RK Rose+Krieger
Description
quad EV - Spindellineareinheit
Bill of material
301400000115 quad EV 40 Rechts- oder Linksgewinde
ARTIKEL
Article description
quad EV
TYPE
Type
40
40
BEST
Order-No.
301400000115
301400000115
AUSV
Version
Right or lefthand thread
Right or lefthand thread
AUSAW
Version of drive shafts
shaft on one side
shaft on one side
AUS
Version
Righthand thread
Left-hand thread
Righthand thread
Left-hand thread
S
Spindle
Tr 18x4
Tr 18x4
F
Carriages
✔
V-O
V-O
V-G
V-G
FKV-O
FKV-O
FKV-G
FKV-G
KV-G
KV-G
KVR-G
KVR-G
KRD-G
KRD-G
FV-G
FV-G
BE
Fixing elements
✔
FKV(2x)
FKV(2x)
FKVH(2x)
FKVH(2x)
KVR(2x)
KVR(2x)
KV(2x)
KV(2x)
WVR(2x)
WVR(2x)
WV(2x)
WV(2x)
FV(2x)
FV(2x)
FHV(1x)
FHV(1x)
BEKREUZ
Fixing elements (upper linear unit)
✔
HUB
Travel linear unit (lower linear unit)
mm
값 입력 HUB
Travel linear unit (lower linear unit)
mm
cm
inch
ft
확인
HUBST
Position of the guide carriage on the linear unit (lower linear unit)
HUBKREUZ
Travel linear unit (upper linear unit)
mm
HUBSTKREUZ
Position of the guide carriage on the linear unit (upper linear unit)
mm
Z
Holder options
without
Holder for mechanical limit switch
Holder with limit switch
Holder for inductive limit switch
Holder with limit switch changeover
without
Holder for mechanical limit switch
Holder with limit switch
Holder for inductive limit switch
Holder with limit switch changeover
ZKREUZ
Holder options (upper linear unit)
without
without
KH
Clamping lever / Limit switch cam
without
without
ZUBL
Accessories mounted on the left side
without
without
ZUBLOPT
Accessories options
without
without
HUBVUEL
Travel of connecting and transmission unit, left
0.000
0.000
ROTVUEL
Rotation for connection and transmission unit, left
-
-
°
ZUBR
Accessories mounted on the right side
without
Handwheel
HTD timing-belt pulley
Angular drive (new version)
Connecting and transmision unit
Motor adaptor
Coupling
Positioning indicator
Positioning indicator + Handwheel
without
Handwheel
HTD timing-belt pulley
Angular drive (new version)
Connecting and transmision unit
Motor adaptor
Coupling
Positioning indicator
Positioning indicator + Handwheel
ZUBROPT
Accessories options
without
without
HUBVUER
Travel of connecting and transmission unit, right
0
0
ROTVUER
Rotation for connection and transmission unit, right
-
-
°
ZUBKREUZ
Accessories mounted on the upper linear unit
without
without
ZUBKREUZOPT
Accessories options (upper linear unit)
without
without
HUBVUEKREUZ
Travel of connecting and transmission unit (upper linear unit)
0.000
0.000
mm
ROTVUEKREUZ
Rotation for connection and transmission unit (upper linear unit)
-
-
°
LGES1
Total length linear unit (lower linear unit)
115
115
mm
LGES2
Total length linear unit (upper linear unit)
0
0
mm
GL
Basic length of current unit
115
115
mm
CNSMASSEXACT
Calculated weight (without accessories)
0.690
0.690
kg
CNSSTDDTIME
standard delivery time after receipt of order
3 Weeks after receipt of order
WARTUNGSINTVALL
Maintenance interval for the item
according to assembly instructions
WEEE
Registration No. WEEE
DE71223010
INFOWWW
Further Product information on the website RK Rose + Krieger
Further Product information on the website RK Rose + Krieger
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
MOTOADAPTWWW
Further Product information on motor adaptation to unit on Homepage RK
Further Product information on motor adaptation to unit on Homepage RK
ECLASS80
eClass V 8.0
23-30-17-04
WARENNUMMER
Customs tariff number
84798997
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청