카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
22300005026#Flanschklemmstück FKV 30
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Axially parallel connection
Flange clamps
Multi-piece elements
Powered by
CAD모델 선택
{rose_krieger/verbindungssystem/rvs/achsparalle_verb/flansch_klem/mehrteilig/fkv_bf.prj},{NB=22300005026#BF-Flansch_FKV},{CODE=223000050},{A=30.300},{B=6.500},{C=30.000},{E=60.000},{G=100.000},{H=82.000},{K=60.000},{L=54.000},{M=60.000},{N=10.000},{O=42.000},{R=44.000},{RADAUS=8.000},{HH=23.000},{SD=6.000},{SW=5.000},{SKD=10.000},{ST=6.500},{SWM=10.000},{KM=1.000},{SB=10.500},{RADIN=7.000},{W=6.000},{TI=17.000},{NA=19.500},{AB=1.000},{BAA=0.000},{BAI=0.000},{TAB=7.000},{AR=7.000},{AM=3.000},{RADBOD=8.000},{ABB=0.000},{BB=0.000},{CNSMASSEXACT=0.3},{IDNR=},{ARTIKEL=Flanschklemmstück},{TYPE=FKV 30},{KLAVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M6x45},{KLEMMHEBELSNR=9021501},{CNSMAT=Aluminium-Guss},{CNSSTDDTIME=3-5 Arbeitstage}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 5
HELP_VARIABLE
Company
RK Rose+Krieger
Description
FKV - block form - Solid Clamps
Bill of material
22300005026#Flanschklemmstück_FKV 30
ARTIKEL
article
Flange clamps
TYPE
Type
FKV 30
FKV 30
BEST
order-no.
22300005026
22300005026
KLAVIS
clamping A
Zinc plated screws
OFLVIS
surface
ground finish
ANFRAGE
on request
Stainless Steel Screw
A
clamp diameter
30.300
30.300
mm
B
6.500
6.500
mm
C
30.000
30.000
mm
E
total width
60.000
60.000
mm
G
100.000
100.000
mm
H
distance fixing hole
82.000
82.000
mm
K
total width
60.000
60.000
mm
L
total length
54.000
54.000
mm
M
fixing holes
60.000
60.000
mm
N
10.000
10.000
mm
O
42.000
42.000
mm
R
distance fixing holes
44.000
44.000
mm
S
screw
M6x45
M6x45
KLEMMHEBELSNR
Clamping Lever S
9021501
9021501
CNSMAT
Material
Cast aluminium
CNSMASSEXACT
weight
0.3
0.3
kg
CNSSTDDTIME
Standard delivery time after receipt of order
3-5 working days
WARTUNGSINTVALL
Maintenance interval for the item
No Need
WEEE
Registration No. WEEE
DE71223010
;
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs Tariff number
76169910
ROHSWWW
Certificate RoHS
;
REACHWWW
Certificate REACH
;
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청