카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
1130000602005 Winkelklemmstück WE 30
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Angle clamps
Single-piece elements
Powered by
CAD모델 선택
{rose_krieger/verbindungssystem/rvs/rechtw_verb/winkel_klem/einteilig/we_assytable.prj},{NB=1130000602005#ID-Winkelklemmstck_WE 30},{BEST=1130000602005},{A=30.100},{B=30.100},{C=30.100},{D=40.000},{E=45.000},{G=40.000},{H=38.000},{K=51.000},{L=80.000},{M=60.000},{N=36.000},{P=33.000},{R=75.000},{SW=13.000},{SCHLBR=4.000},{ST=8.000},{RKA=10.000},{RK=72.000},{RSKA=25.000},{ABRSKA=24.000},{DBO=10.500},{DLOGO=20.000},{ABLOGO=48.000},{TLOGO=2.000},{X=16.000},{BB=20.000},{FNENN=8.000},{LK=64.540},{KH=37.660},{RF=1.000},{ABMADE=25.000},{FNENNMADE=8.000},{ABFLAECHE=22.000},{KLA=0},{KLB=0},{OFL=2},{CNSMASSEXACT=0.2},{IDNR=},{ARTIKEL=Winkelklemmstück},{ARTIKELHELP=Winkelklemmstck_WE 30},{TYPE=WE 30},{CODE=0},{KLAVIS=verzinkte Schrauben},{KLBVIS=verzinkte Schrauben}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 3
HELP_VARIABLE
Company
RK Rose+Krieger
Description
WE - industrial design - Solid Clamps
Bill of material
1130000602005 Winkelklemmstück WE 30
ARTIKEL
Article
Angle clamps
TYPE
Type
WE 30
WE 30
BEST
Order-no.
1130000602005
1130000602005
KLAVIS
Clamping A
Zinc plated screws
KLBVIS
Clamping B
Zinc plated screws
OFLVIS
Surface
ground finish
ANFRAGE
On request
Stainless steel screws
A
clamp diameter A
30.100
30.100
mm
B
clamp diameter B
30.100
30.100
mm
C
clamp diameter C
30.100
30.100
mm
D
Outer diameter B
40.000
40.000
mm
E
Width clamping A
45.000
45.000
mm
G
Outer diameter A
40.000
40.000
mm
H
Corner depth
38.000
38.000
mm
K
51.000
51.000
L
Total length
80.000
80.000
mm
M
distance centerline - clamp diameter A
60.000
60.000
mm
N
auxillary dimension
36.000
36.000
mm
P
Width clamping eye
33.000
33.000
mm
R
distance clamping eye - centerline
75.000
75.000
mm
KLEMMHEBELSNR
Clamping Lever S
9022201
9022201
WARTUNGSINTVALL
Maintenance interval for the item
No Need
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
CNSMAT
Material
Cast aluminium
CNSMASSEXACT
Weight
0.2
0.2
kg
CNSSTDDTIME
Standard delivery time after receipt of order
2 Days after receipt of order
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certifcate ROHS (click Icon)
REACHWWW
Certifcate REACH (click Icon)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청