카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
2135000802666 Winkelklemmstück WEV 35
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Angle clamps
Multi-piece elements
Powered by
CAD모델 선택
단종된 제품
2024. 7. 1. 이후 제품이 중단되었습니다.
대체 부품
유효한 교체 부품이 지정되지 않았습니다. 질문이있는 경우 제조업체에 문의하십시오.
{rose_krieger/verbindungssystem/rvs/rechtw_verb/winkel_klem/mehrteilig/wev_bf.prj},{NB=2135000802666#BF-Winkelklemmstck-WEV35},{CODE=213500080},{A=35.4},{B=35.4},{C=35.4},{D=62.000},{E=70.000},{H=70.000},{K=8.500},{L=141.000},{M=106.000},{N=14.250},{P=53.000},{Q=8.500},{R=53.000},{RADAUS=8.500},{SD=6.000},{SW=5.000},{SKD=10.000},{SWM=10.000},{ST=6.000},{KM=1.500},{SB=10.500},{RADIN=6.000},{W=6.000},{TI=23.000},{AB=1.500},{AAA=32.000},{CNSMASSEXACT=1.3},{IDNR=},{ARTIKEL=Winkelklemmstück},{ARTIKELHELP=Winkelklemmstck-WEV35},{TYPE=WEV 35},{KLAVIS=verzinkte Schrauben},{KLBVIS=verzinkte Schrauben},{KLCVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M6x55},{T=M6x55},{KLEMMHEBELSNR=9021601},{KLEMMHEBELSNRT=9021601},{CNSMAT=Aluminium-Guss}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 3
HELP_VARIABLE
Company
RK Rose+Krieger
Description
WEV - block form - Solid Clamps
Bill of material
2135000802666 Winkelklemmstück WEV 35
ARTIKEL
article
Angle clamps
TYPE
Type
WEV 35
WEV 35
BEST
order-no.
2135000802666
2135000802666
KLAVIS
clamping A
Zinc plated screws
KLBVIS
clamping B
Zinc plated screws
KLCVIS
clamping C
Zinc plated screws
OFLVIS
surface
ground finish
ANFRAGE
on request
Stainless Steel Screw
A
clamp diameter
35.4
35.4
mm
B
clamp diameter B
35.4
35.4
mm
C
clamp diameter C
35.4
35.4
mm
D
62.000
62.000
mm
E
total width
70.000
70.000
mm
H
distance fixing hole
70.000
70.000
mm
K
drilling hole - clamping C
8.500
8.500
mm
L
total length
141.000
141.000
mm
M
fixing holes
106.000
106.000
mm
N
drilling hole - clamping C
14.250
14.250
mm
P
total width
53.000
53.000
mm
Q
distance drilled hole - outer edge
8.500
8.500
mm
R
distance fixing holes
53.000
53.000
mm
S
screw
M6x55
M6x55
T
screw
M6x55
M6x55
CNSMAT
Material
Cast aluminium
CNSMASSEXACT
weight
1.3
1.3
kg
CNSSTDDTIME
Standard delivery time after receipt of order
2 Days
WARTUNGSINTVALL
Maintenance interval for the item
No Need
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs Tariff number
76169910
ROHSWWW
Certificate RoHS
;
REACHWWW
Certificate REACH
;
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청