카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
513000010300 Winkelklemmstück WKR 30
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Angle clamps
Multi-piece elements
Powered by
CAD모델 선택
{rose_krieger/verbindungssystem/rvs/rechtw_verb/winkel_klem/mehrteilig/wkr_quad.prj},{NB=513000010300#quad_WKR 30},{CODE=513000010},{A=30.100},{B=30.100},{D=42.000},{L=56.000},{M=112.000},{P=42.000},{Q=7.000},{R=42.000},{SD=6.000},{SW=5.000},{SKD=10.000},{ST=6.000},{SB=10.500},{KM=1.000},{CNSMASSEXACT=0.70},{IDNR=},{ARTIKEL=Winkelklemmstück},{TYPE=WKR 30},{KLAVIS=Edelstahlschrauben},{KLBVIS=Edelstahlschrauben},{OFLVIS=hell eloxiert},{ANFRAGE=schwarz eloxiert},{S=M6x25},{KLEMMHEBELSNR=9300101},{WARTUNGSINTVALL=Keine Notwendigkeit},{CNSSTDDTIME=2 Tage},{WEEE=DE71223010},{ECLASS80=23-35-01-90},{WARENNUMMER=76169910},{ROHSWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 3
HELP_VARIABLE
Company
RK Rose+Krieger
Description
WKR - quad element - Solid Clamps
Bill of material
513000010300 Winkelklemmstück WKR 30
ARTIKEL
Article
Angle clamps
TYPE
Type
WKR 30
WKR 30
BEST
Order-no.
513000010300
513000010300
KLAVIS
clamping A
stainless steel screws
KLBVIS
clamping B
stainless steel screws
OFLVIS
Surface
Anodised natural colour
ANFRAGE
on request
Anodised black
A
clamp diameter
30.100
30.100
mm
B
clamp diameter B
30.100
30.100
mm
D
total high
42.000
42.000
mm
L
Total width
56.000
56.000
mm
M
total length
112.000
112.000
mm
P
distance fixing holes
42.000
42.000
mm
Q
distance drilled hole - outer edge
7.000
7.000
mm
R
auxillary dimension
42.000
42.000
mm
S
Screw
M6x25
M6x25
KLEMMHEBELSNR
Clamping Lever S
9300101
9300101
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSMASSEXACT
Weight
0.70
0.70
kg
CNSSTDDTIME
Standard delivery time after receipt of order
2 days after receipt of order
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certificate RoHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청