您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
H R C3I 5000 UO1A 130 B3
Rossi
H series Helical and bevel helical gear reducers
Powered by
CAD模型選擇
{rossi/h02_riduttori_ad_assi_paralleli_e_ortogonali/rc3i_4000_6301_asmtab.prj},{NB=H_R_C3I_5000_UO1A_130_ B3_____},{IDNR=},{GRANDEZZA=5000},{ESECUZIONE=1},{I=130},{FC=1},{ALCM=0},{RALC=-},{RAV=0},{DA=0},{SFP=0},{IX=130,164,202,256,325},{B3=224},{B6=400},{AA=1125},{A=630},{A1=785},{A2=115},{B=625},{C=410},{D=240},{E=330},{F=M56},{H=560},{H1=370},{K=48},{K1=60},{L=65},{L1=148},{M=930},{M1=785},{R=560},{T=1575},{U=725},{W=1905},{MASSA=4740},{DDM=70},{DDI=55},{DDV=48},{EEM=140},{EEI=110},{EEV=110},{Y1M=2215},{Y1I=2162},{Y1V=2162},{COP1=7.215},{COP2=7.214},{COP4=7.213},{COP5=7.207},{COP6=7.198},{COP7X=7.187},{COP8X=7.191},{COP10=7.206},{PPATH=rc3i_400_631_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Rossi
Description
R C3I 4000-6301 - Gear reducers R C3I 4000-6301
Bill of material
H_R_C3I_5000_UO1A_130_ B3_____
IDNR
Ident number
GRANDEZZA
Gear reducer size
5000
5000
mm
ESECUZIONE
Gear reducer design
UO1A
UO1A sin
UO1F
UO1F sin
UO1N
UO1N sin
UO1A
UO1A sin
UO1F
UO1F sin
UO1N
UO1N sin
mm
I
Transmission ratio
130
164
202
256
325
130
164
202
256
325
mm
FC
Mounting position
B3
B6
B7
V5
V6
B3
B6
B7
V5
V6
mm
ALCM
Design for hollow low speed shaft
No
Hollow low speed shaft with shrink disc on machine side
Hollow low speed shaft with shrink disc on machine opposite side
Hollow low speed shaft with keyway
Hollow low speed shaft with two keyways
Stepped hollow low speed shaft with keyway
Stepped hollow low speed shaft with two keyways
No
Hollow low speed shaft with shrink disc on machine side
Hollow low speed shaft with shrink disc on machine opposite side
Hollow low speed shaft with keyway
Hollow low speed shaft with two keyways
Stepped hollow low speed shaft with keyway
Stepped hollow low speed shaft with two keyways
mm
RALC
Hollow low speed shaft washer
No
No
RAV
Fan cooling
No
No
DA
Backstop device
No
Backstop device
No
Backstop device
SFP
Shaft-mounting arrangements
No
Reaction bolt using disc springs and fork
No
Reaction bolt using disc springs and fork
OLIO
224
224
AA
a
1125
1125
mm
A
630
630
mm
A1
785
785
mm
A2
115
115
mm
B
625
625
mm
C
410
410
mm
CC
c
380
380
mm
D
Ø
240
240
mm
E
330
330
mm
DD
d Ø
70
70
mm
EE
e
140
140
mm
Y1
2215
2215
mm
F
M56
M56
H
h11
560
560
mm
H1
h12
370
370
mm
K
Ø
48
48
mm
K1
H11 Ø
60
60
mm
L
65
65
mm
L1
148
148
mm
M
930
930
mm
M1
785
785
mm
R
560
560
mm
T
1575
1575
mm
U
725
725
mm
W
1905
1905
mm
MASSA
Mass
4740
4740
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求