Catalog navigation
Seleção de modelos em CAD
Available products: 10
HELP_VARIABLE
Company
Sati
Description
92 Shore A (Yellow) - Spiders in polyurethane
Bill of material
EG42055
CODE
Code
TYPE
Type
MR
Max revolutions (rpm)
TA1
Twist angle TK norm.
3.2 °
TA2
Twist angle T max.
5 °
HA
Hardness
92
TO1
Torque TK norm.
Nm
TO2
Torque TK max.
Nm
TO3
Torque TKW with invers.
Nm
TS1
Torsional stiffness (kNm/rad) 1.0 TKN
kNm/rad
TS2
Torsional stiffness (kNm/rad) 0.75 TKN
kNm/rad
TS3
Torsional stiffness (kNm/rad) 0.5 TKN
kNm/rad
TS4
Torsional stiffness (kNm/rad) 0.25 TKN
kNm/rad
DA
Displacement Axial
mm
MO1
Maximum offset
MO2
Maximum offset angle
°
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD