Catalog navigation
CAD Model seçimi
Uygun ürünler: 72
HELP_VARIABLE
Company
Sati
Description
12B-1 (19,05 x 11,68 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Bill of material
CS11043
CODE
Code
P
Pitch
19.05 mm
W
Internal width
11.68 mm
DR
Roller
12.07 mm
R
Tooth radius
19 mm
C
Radius width
2 mm
H1
Tooth width
11.1 mm
Z
DE
mm
DP