Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 12
HELP_VARIABLE
Company
Schaffner
Description
FN 2450 - Safe and ergonomic EMC/EMI filter with very low leakage current
Bill of material
Schaffner FN 2450 F-10-61
CNSTYPECODE
Type code
CNSORDERNO
Order number
PE
Performance
High
RC
Rated current 55°C (40°C)
A
BAH005
Voltage
250 V
IO
Input/Output connections
-61 (Terminal block)
PDF
PDF Datasheet
Download