Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories for Screw Unions - VRS-S G1/8-AG
Bill of material
SCHMALZ 10.08.06.00047 VRS-S G1/8-AG
NAME
Name
10_08_06_00047
NNCUSTOM
VRS-S G1/8-AG
NTCUSTOM
Verschluss-Schraube ohne Bund
NBCUSTOM
VRS-S G1/8-AG
LINACUSTOM
VRS-S G1/8-AG
ARTNR
Order number
10.08.06.00047
C132
G1
G1/8"-AG
C133
LG1
6 mm
C142
SW2
5 mm
C613
Material
Messing
C575
Weight
3 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model