Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Ejectors with Atmospheric Ventilation SEAC ECO - SEAC 10 ECO
Bill of material
SCHMALZ 10.02.02.03702 SEAC 10 ECO
NAME
Name
10_02_02_03702
NNCUSTOM
SEAC 10 ECO
NTCUSTOM
Tooling-System-Schmalz-Ejektor
NBCUSTOM
SEAC 10 ECO
LINACUSTOM
SEAC 10 ECO
ARTNR
Order number
10.02.02.03702
C114
B
28.5 mm
C620
B3
16.1 mm
C121
D
27 mm
C132
G1
G1/8"-IG
C117
H
24 mm
C111
L
46 mm
C109
L1
77.5 mm
C617
L3
6 mm
C628
X1
28 mm
C451
Düsengröße
1,0 mm
C489
Evakuierungsgrad
85 %
C883
Saugvermögen (max)
2.1 mł/h
C882
Saugvermögen (max)
35 l/min
C874
Luftverbrauch (Saugen)
52 l/min
C2201
Druckbereich (Betriebsdruck)
4,0 ... 6,0 bar
C575
Weight
95 g
C2202
Druckbereich (Betriebsdruck)
58,0 ... 87,0 psi
C2203
Saugvermögen (max)
1.235 cfm
C2204
Luftverbrauch (Saugen)
1.836 cfm
C2206
Vacuum (max)
25.1 inHg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir