Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Schmalz
Description
Basic Ejectors SEG - SEG 07 HS SDA
Bill of material
SCHMALZ 10.02.01.00110 SEG 07 HS SDA
NAME
Name
10_02_01_00110
NNCUSTOM
SEG 07 HS SDA
NTCUSTOM
Grundejektor
NBCUSTOM
SEG 07 HS SDA
LINACUSTOM
SEG 07 HS SDA
ARTNR
Order number
10.02.01.00110
C114
B
16 mm
C121
D
13.6 mm
C120
D2
15 mm
C132
G1
G1/8"-IG
C135
G2
G1/8"-IG
C138
G3
G1/8"-IG
C117
H
26 mm
C111
L
52 mm
C109
L1
92 mm
C140
SW1
14 mm
C172
Düsendurchmesser
0.7 mm
C925
mit
axialem Schalldämpfer
C489
Evakuierungsgrad
85 %
C882
Saugvermögen (max)
14 l/min
C883
Saugvermögen (max)
0.8 mł/h
C874
Luftverbrauch (Saugen)
21 l/min
C875
Luftverbrauch (Saugen)
1.3 mł/h
C2201
Druckbereich (Betriebsdruck)
3,0 ... 6,0 bar
C1394
Opt. Betriebsdruck
5 bar
C456
Schlauchinnendurchm. (empf.) Druckluft
2 mm
C458
Schlauchinnendurchm. (empf.) Vakuum
4 mm
C575
Weight
45 g
C2220
Umgebungstemperatur
-10 ... 80 °C
C2202
Druckbereich (Betriebsdruck)
43,5 ... 87,0 psi
C2211
Opt. Betriebsdruck
72.5 psi
C2203
Saugvermögen (max)
0.494 cfm
C2204
Luftverbrauch (Saugen)
0.741 cfm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    Schmalz
    Basic Ejectors SEG - SEG 15 HS SDA
    Schmalz
    Basic Ejectors SEG - SEG 07 HS-S
    Festo
    CPE10 - solenoid valve
    Schmalz
    Basic Ejectors SEG - SEG 20 LS SDA
    Schmalz
    Basic Ejectors SEG - SEG 30 HS SDA
    Schmalz
    Basic Ejectors SEG - SEG 07 HS-S SDA
    Schmalz
    Basic Ejectors SEG - SEG 25 HS SDA
    Schmalz
    Basic Ejectors SEG - SEG 20 HS SDA
    Schmalz
    Basic Ejectors SEG - SEG 10 HS SDA
    Schmalz
    Basic Ejectors SEG - SEG 25 LS SDA
    Schmalz
    Basic Ejectors SEG - SEG 15 HS
プレビュー
3D
情報
2D
ダウンロード(CADデータ)