Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA (1.5 Folds) - Spare Parts for FSGA - FGA 14 SI-55 N016
Bill of material
SCHMALZ 10.01.06.00371 FGA 14 SI-55 N016
NAME
Name
10_01_06_00371
NNCUSTOM
FGA 14 SI-55 N016
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 14 SI-55 N016
LINACUSTOM
FGA 14 SI-55 N016
ARTNR
Order number
10.01.06.00371
C127
d
4.5 mm
C126
d2
5 mm
C119
D1
13.7 mm
C122
Dk
10 mm
C1688
Dmax(S)
14.5 mm
C614
Ds
12.5 mm
C117
H
15.5 mm
C116
H2
3.8 mm
C622
H3
8.5 mm
C171
Z
5 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
1.2 N
C946
Baugröße
14
C444
Saugerwerkstoff
Silikon SI
C575
Weight
1 g
C462
Werkstückradius (min) (konvex)
12.5 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model