Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 43 NBR-55 G1/4-AG
Bill of material
FSGA 43 NBR-55 G1/4-AG
CNSORDERNO
Type
FSGA 43 NBR-55 G1/4-AG
ARTNR
Part no.
10.01.06.00082
CTN
Customs Tariff Number
40169997
D2
d2
21.9 mm
DMAX
Dmax(S)
47.9 mm
DN
dn
4.4 mm
DS
Ds
42.3 mm
G1
G1/4"-M
H
31.6 mm
LG1
11 mm
SW1
17 mm
Z
Stroke
10 mm
SCM
Suction cup material
Nitrile rubber NBR
MH
Material hardness
55 Shore A
S
Size
43
NOF
Number of folds
1.5
C
Connection
G1/4"-M
CR
Curve radius (min) (convex)
60 mm
V
Volume
11.45 cm^3
SF
Suction force
22.8 N
POF
Pull-off force
64.5 N
HD
Hose diameter (empf.) d
6 mm
MASS
Weight
19 g
INFOTEXT
Infotext
Dimensions
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model