Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAB (1.5 Folds) - SAB 100 NBR-60 M14x1.5-AG
Bill of material
SCHMALZ 10.01.06.01014 SAB 100 NBR-60 M14x1.5-AG
NAME
Name
10_01_06_01014
NNCUSTOM
SAB 100 NBR-60 M14x1.5-AG
NTCUSTOM
Balgsauggreifer NBR (rund)
NBCUSTOM
SAB 100 NBR-60 M14x1.5-AG
LINACUSTOM
SAB 100 NBR-60 M14x1.5-AG
ARTNR
Order number
10.01.06.01014
C124
dn
6 mm
C119
D1
77 mm
C1688
Dmax(S)
110 mm
C614
Ds
100.8 mm
C132
G1
M14x1.5-AG
C117
H
56.6 mm
C133
LG1
12 mm
C140
SW1
22 mm
C171
Z
25.8 mm
C556
Saugkraft
190 N
C551
Abreißkraft
357 N
C681
Querkraft
220 N
C682
Querkraft (geölte Oberfläche)
214 N
C683
Volumen
115 cmł
C462
Werkstückradius (min) (konvex)
90 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
100
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
98.3 g
C1432
Faltenanzahl
1.5
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir