Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 2 HT1-60 M3-AG
Bill of material
SCHMALZ 10.01.01.13000 PFYN 2 HT1-60 M3-AG
NAME
Name
10_01_01_13000
NNCUSTOM
PFYN 2 HT1-60 M3-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 2 HT1-60 M3-AG
LINACUSTOM
PFYN 2 HT1-60 M3-AG
ARTNR
Order number
10.01.01.13000
C124
dn
1 mm
C1688
Dmax(S)
2.5 mm
C614
Ds
2 mm
C132
G1
M3-AG
C117
H
6 mm
C133
LG1
3 mm
C140
SW1
5 mm
C171
Z
0.5 mm
C556
Saugkraft
0.12 N
C683
Volumen
0.001 cmł
C462
Werkstückradius (min) (konvex)
2 mm
C455
Schlauchinnendurchmesser (empf.)
2 mm
C946
Baugröße
2
C191
Nippel
N 003
C444
Saugerwerkstoff
Hochtemp. Material HT1
C445
Werkstoffhärte
60 °Sh
C575
Weight
1 g
C1432
Faltenanzahl
0
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели