Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN VU1 - PFYN 80 VU1-72 G1/4-AG
Bill of material
SCHMALZ 10.01.01.00522 PFYN 80 VU1-72 G1/4-AG
NAME
Name
10_01_01_00522
NNCUSTOM
PFYN 80 VU1-72 G1/4-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 80 VU1-72 G1/4-AG
LINACUSTOM
PFYN 80 VU1-72 G1/4-AG
ARTNR
Order number
10.01.01.00522
C1688
Dmax(S)
86 mm
C124
dn
6 mm
C614
Ds
80 mm
C132
G1
G1/4"-AG
C117
H
30 mm
C133
LG1
10 mm
C140
SW1
22 mm
C171
Z
6 mm
C444
Saugerwerkstoff
Vulkollan VU1
C946
Baugröße
80
C556
Saugkraft
260 N
C683
Volumen
30 cmł
C462
Werkstückradius (min) (konvex)
100 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C191
Nippel
N 012
C445
Werkstoffhärte
72 °Sh
C575
Weight
47.2 g
C1432
Faltenanzahl
0
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD