Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SHF - SHF 210 NK-45 G1/2-IG
Bill of material
SCHMALZ 10.01.01.11814 SHF 210 NK-45 G1/2-IG
NAME
Name
10_01_01_11814
NNCUSTOM
SHF 210 NK-45 G1/2-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SHF 210 NK-45 G1/2-IG
LINACUSTOM
SHF 210 NK-45 G1/2-IG
ARTNR
Order number
10.01.01.11814
C126
d2
170 mm
C146
d3
134 mm
C1688
Dmax(S)
218 mm
C614
Ds
210 mm
C132
G1
G1/2"-IG
C135
G2
G1/4"-IG
C117
H
26 mm
C110
L2
52.8 mm
C133
LG1
14 mm
C136
LG2
12.8 mm
C171
Z
6 mm
C556
Saugkraft
1770 N
C1369
Saugkraft d2
1160 N
C683
Volumen
223.8 cmł
C462
Werkstückradius (min) (konvex)
885 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
210
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
45 °Sh
C575
Weight
1120.5 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model