Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPC - SPC 250 NBR-55 G1/2-IG TV
Bill of material
SCHMALZ 10.01.01.01211 SPC 250 NBR-55 G1/2-IG TV
NAME
Name
10_01_01_01211
NNCUSTOM
SPC 250 NBR-55 G1/2-IG TV
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPC 250 NBR-55 G1/2-IG TV
LINACUSTOM
SPC 250 NBR-55 G1/2-IG TV
ARTNR
Order number
10.01.01.01211
C127
d
34 mm
C126
d2
203 mm
C635
ds
33.5 mm
C1688
Dmax(S)
252.5 mm
C614
Ds
250 mm
C132
G1
G1/2"-IG
C135
G2
G1/2"-AG
C138
G3
G1/8"-IG
C117
H
25 mm
C115
H1
67 mm
C110
L2
76 mm
C133
LG1
13.5 mm
C136
LG2
16 mm
C139
LG3
12 mm
C171
Z
7 mm
C556
Saugkraft
2540 N
C683
Volumen
387.994 cmł
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
250
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
1360 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model