Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPU - SPU 360 NBR-55 G1/2-IG B
Bill of material
SCHMALZ 10.01.01.10588 SPU 360 NBR-55 G1/2-IG B
NAME
Name
10_01_01_10588
NNCUSTOM
SPU 360 NBR-55 G1/2-IG B
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPU 360 NBR-55 G1/2-IG B
LINACUSTOM
SPU 360 NBR-55 G1/2-IG B
ARTNR
Order number
10.01.01.10588
C126
d2
309 mm
C146
d3
275 mm
C1688
Dmax(S)
385 mm
C614
Ds
360 mm
C132
G1
G1/2"-IG
C135
G2
G1/2"-IG
C117
H
35 mm
C115
H1
35.5 mm
C110
L2
86 mm
C133
LG1
17 mm
C136
LG2
17 mm
C171
Z
12 mm
C556
Saugkraft
5500 N
C1369
Saugkraft d2
4730 N
C683
Volumen
1289 cmł
C462
Werkstückradius (min) (konvex)
3000 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
360
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
3660 g
C1432
Faltenanzahl
0
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD