Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Schmalz
Description
Connector Lower Part SAXM (Single Component) - SC-S 055 FDC-L
Bill of material
SCHMALZ 10.01.06.02804 SC-S 055 FDC-L
NAME
Name
10_01_06_02804
NNCUSTOM
SC-S 055 FDC-L
NTCUSTOM
Schmalz-Connector Schraube
NBCUSTOM
SC-S 055 FDC-L
LINACUSTOM
SC-S 055 FDC-L
ARTNR
Order number
10.01.06.02804
C119
D1
27.5 mm
C135
G2
M10x1-AG
C1625
SW3
6 mm
C613
Material
Stahl/Elastodur
C406
Bauform
Reibelem mit Verliersich
C575
Weight
11.9 g
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD