Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM (without Connection Element) - SAXM 50 ED-85 SC055
Bill of material
SCHMALZ 10.01.19.00006 SAXM 50 ED-85 SC055
NAME
Name
10_01_19_00006
NNCUSTOM
SAXM 50 ED-85 SC055
NTCUSTOM
Glockensauger (rund)
NBCUSTOM
SAXM 50 ED-85 SC055
LINACUSTOM
SAXM 50 ED-85 SC055
ARTNR
Order number
10.01.19.00006
C127
d
11.8 mm
C125
d1
27.6 mm
C122
Dk
22.2 mm
C1688
Dmax(S)
58.4 mm
C614
Ds
51.5 mm
C117
H
25.8 mm
C116
H2
10.5 mm
C171
Z
8.4 mm
C556
Saugkraft
109 N
C681
Querkraft
58 N
C682
Querkraft (geölte Oberfläche)
110 N
C683
Volumen
18.016 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
50
C191
Nippel
SC 055
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
8.1 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model