Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell suction cup (round) for best adaptation to strongly curved surfaces - SAX 60 ED-85 G1/4-AG
Bill of material
SAX 60 ED-85 G1/4-AG
CNSORDERNO
Type
SAX 60 ED-85 G1/4-AG
ARTNR
Part no.
10.01.19.00216
CTN
Customs Tariff Number
39269097
DN
dn
6.1 mm
DMS
Dmax(S)
69.7 mm
DS
Ds
61.5 mm
G1
G1/4"-M
H
33 mm
LG1
10 mm
SW1
22 mm
Z
Z (Stroke)
10.9 mm
SF
Suction force
154 N
LF
Lateral force
107 N
LF2
Lateral force (oily surface)
155 N
V
Volume
25.2 cm^3
CR
Curve radius (min) (convex)
30 mm
SZ
Size
60
CONN
Connection
G1/4"-M
NF
Number of folds
0
SCM
Suction cup material
Elastodur
MH
Material hardness [Shore A]
85 Shore A
MASS
Weight
38 g
PF
Product family
SAX
INFOTEXT
Infotext
Dimensions
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model