Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for very uneven workpieces - SPB1 80 ED-65 G1/4-AG
Bill of material
SPB1 80 ED-65 G1/4-AG
CNSORDERNO
Type
SPB1 80 ED-65 G1/4-AG
ARTNR
Part no.
10.01.06.03504
CTN
Customs Tariff Number
39269097
D2
59.52 mm
DN
dn
6.1 mm
DMS
Dmax(S)
88 mm
DS
Ds
81.4 mm
G1
G1/4"-M
H
53.9 mm
LG1
10 mm
SW1
22 mm
Z
Z (Stroke)
23.5 mm
SF
Suction force
166 N
POF
Pull-off force
200 N
LF
Lateral force
59 N
V
Volume
98.358 cm^3
CR
Curve radius (min) (convex)
150 mm
HD
Hose diameter (empf.) d
6 mm
SZ
Size
80
NF
Number of folds
1.5
SCM
Suction cup material
Elastodur
MH
Material hardness [Shore A]
65 Shore A
MASS
Weight
74.4 g
PF
Product family
SPB1
INFOTEXT
Infotext
Dimensions
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model