Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Schmidt-Kupplung
Description
Spinplus
Bill of material
SP10-A Ø6 Ø6
FORM
Form
TYP
Type
D1
Bore diameter
mm
D2
Bore diameter
mm
CNSORDERNO
Order number
D
Coupling diameter
39.5 mm
L
Coupling length
mm
DZMAX
Maximum speed of the coupling
12000 1/min
TKN
Continuous torque rating of the coupling
10 Nm
CT
Torsional stiffness
1820 Nm/rad
J
Moment of inertia
gcm2
L1
Total hub length
mm
M
Screw size
M4
MA
Tightening torque
3.0 Nm
Y
Height
mm
DKR
Maximum radial offset capacity
0.20 mm
DKW
Maximum angular misalignment capacity
1 °
DKA
Maximum axial misalignment capacity
0.3 mm
CNSMASSEXACT
Weight
g
INFO
Product specification
PDF Info