Catalog navigation
Selezione modello CAD
Prodotti disponibili: 7
HELP_VARIABLE
Company
SCHNEEBERGER
Description
NKL Type 1
Bill of material
NKL 1-45
BESTNR
Order number
VERS
Version
L
mm
HUB
Stroke
mm
HUBST
Stroke
mm
Inserisci valore per HUBST
Stroke
mm
cm
inch
ft
A
13 mm
B
30 mm
B0
18.4 mm
B1
8.6 mm
B2
22 mm
B3
10 mm
B4
6.5 mm
C
22 mm
C1
7.9 mm
C2
9 mm
D1
2.25 mm
D2
4.5 mm
D3
2.4 mm
D4
Thread
M2
D5
2.4 mm
D6
4 mm
SW
1.5 mm
DW
1.5 mm
E
5 mm
E1
8.6 mm
E2
3.9 mm
F1
0.2 mm
F2
0.2 mm
H
4.1 mm
H1
6.5 mm
H2
7 mm
H3
8.5 mm
H4
8.5 mm
H5
6.5 mm
H6
4.1 mm
L1
mm
L2
mm
L3
mm
L4
7.5 mm
L5
mm
L6
12.5 mm
L7
3.5 mm
L8
mm
L9
mm
N1
6.9 mm
N2
2.9 mm
N3
0.63 mm
T1
4.1 mm
T2
0.5 mm
T3
1 mm
T4
1.5 mm
T5
1 mm
T6
2.5 mm
CX
N
ML
Nm
MQ
Nm
GEW
Weight
kg