Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
SERTO
Description
SO 82021 RED - Elbow reduction union
Bill of material
SO 82021-10-8 038.2004.190
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
DK2
mm
BAR
Working pressure (PN)
bar
M1
Gewinde M1
M2
Gewinde M2
SW1
mm
SW2
mm
SW3
mm
L1
mm
L2
mm
ZK1
mm
ZK2
mm
EK
mm
KG
Weight kg/100
kg
NDM1
mm
P1
mm
NDM2
mm
P2
mm
WERKSTOFF
Werkstoff
CW617N (Messing vern.)
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
    SERTO
    SO 52824 - Single banjo
    SERTO
    SO 82721 - Panel mount elbow union max. panel thickness 5 mm
    SERTO
    SO 51121 - Male adaptor union
    SERTO
    SO 51521 - Panel mount union max. panel thickness 5 mm
    SERTO
    SO 52021 - Elbow union
    SERTO
    SO 42021 - Elbow union
    SERTO
    SO 82021 - Elbow union
    SERTO
    SO 82121 - Elbow union with male adaptor SO 80040
    SERTO
    SO 81121 - Male adaptor union
    SERTO
    SO 42221 - Elbow union with female adaptor SO 40030
    C Matic
    PA21 - Female Elbow
    AIRWORK
    D407 - Union Elbow
    Metalwork
    Elbow, male metric thread (C5/C)
    SERTO
    SO 02021 - Elbow union
Previews
3D
Wymiar
2D
Pobierz modele CAD