Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
SERTO
Description
SO 50001 FIX - Compression ferrule with integrated stiffener sleeve
Bill of material
SO 50001-8-6 FIX 056.0015.140
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
DK1
mm
BAR
Working pressure (PN)
bar
L
mm
D
mm
SK
mm
ZK
1.2 mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    SERTO
    SO 50020 - Union nut
    SERTO
    SO 51121 - Male adaptor union
    SERTO
    SO 50003 - Stiffener sleeve to reinforce tubes
    SERTO
    SO 51124 OR - Male adaptor union with Conovor O-ring seal (FKM)
    SERTO
    SO 54021 - Cross union
    SERTO
    SO 50001 - Compression ferrule
    SERTO
    SO 51326 - Adjustable union radial dismantling
    SERTO
    SO 31124 OR - Male adaptor union with O‑ring seal (NBR)
    SERTO
    SO 51300 - Tube stub
    SERTO
    SO 50021 - Nut connection
    SERTO
    SO 51194-D-PTFE - Temperature probe union with edge seal and with PTFE compression ferrule
    SERTO
    SO 51021 - Straight union
    SERTO
    SO 51124 - Male adaptor union with edge seal
    SERTO
    SO 50021 MAN - Nut connection for pressure gauge
预览
3D
尺寸标注
2D
下载CAD模型