Catalog navigation
Wybór modelu CAD
Dostępne producty: 14
HELP_VARIABLE
Company
SERTO
Description
SO 51521 RED - Panel mount reduction union, max. panel thickness 5 mm
Bill of material
SO 51521-10-4 058.1504.167
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
DK2
DK
mm
BAR
Working pressure (PN)
bar
M1
Thread M
M2
Thread M
SW1
mm
SW2
mm
SW3
mm
SW4
mm
L1
mm
L2
mm
B
mm
ZK1
mm
ZK2
mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
    SERTO
    SO 51521 - Panel mount union max. panel thickness 5 mm
    SERTO
    SO 50003 - Stiffener sleeve to reinforce tubes
    SERTO
    SO 51524 - Panel mount union max. panel thickness 16 mm
    SERTO
    SO 51124 - Male adaptor union with edge seal
    SERTO
    SO 51121 - Male adaptor union
    SERTO
    SO 51021 RED - Straight reduction union
    SERTO
    SO 23021 - Tee union
    SERTO
    SO 50503 - Hose nozzle
    SERTO
    SO 51021 - Straight union
    SERTO
    SO 52021 - Elbow union
    SERTO
    SOL 52621 - Adjustable elbow union
    SERTO
    SOL 51521 - Panel mount union max. panel thickness 5 mm
    SERTO
    SO 51524 RED - Panel mount reduction union max. panel thickness 16 mm
    SERTO
    SO 50526 - Hose nozzle pre-assembled
Previews
3D
Wymiar
2D
Pobierz modele CAD