Catalog navigation
Селекция на CAD модел
Налични продукти: 11
HELP_VARIABLE
Company
SERTO
Description
SO 52621 - Adjustable elbow union
Bill of material
SO 52621-8-A8 058.2600.080
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
AD
mm
BAR
Working pressure (PN)
bar
M
Thread M
SW1
mm
SW2
mm
L1
mm
L2
mm
BK
mm
ZK
mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    SERTO
    SO 52721 - Panel mount elbow union, max. panel thickness 20 mm
    SERTO
    SO 51124 - Male adaptor union with edge seal
    SERTO
    SO 51124 OR - Male adaptor union with Conovor O-ring seal (FKM)
    SERTO
    SO 51121 - Male adaptor union
    SERTO
    SO 52021 - Elbow union
    SERTO
    SO 50030 - Female adaptor
    SERTO
    SO 51600 - Adjustable male adaptor
    SERTO
    SO 51124 METR - Male adaptor union METR
    SERTO
    SO 51521 - Panel mount union max. panel thickness 5 mm
    SERTO
    SO 52625 - Adjustable elbow union pre-assembled
    SERTO
    SO 52824 - Single banjo
    SERTO
    AD HSPO 50 - Screw plug G locked with Allen key and O-ring (FKM)
    SERTO
    SO 53221 - Tee union with female adaptor SO 50030
    SERTO
    SO 52421 NPT - Male adaptor elbow union NPT
Previews
3D
Размер
2D
Сваляне на CAD модели