Catalog navigation
Выбор CAD модели
Доступные продукты: 6
HELP_VARIABLE
Company
SERTO
Description
SO 53121 METR - Tee union with male adaptor SO 50040 METR
Bill of material
SO 53121-4-M6x0,75-4 058.3143.085
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
MZK
Thread M
DK3
mm
BAR
Weight kg/100
250 bar
M
Thread M
M8x1
SW1
10 mm
SW2
9 mm
SW3
10 mm
L1
22.0 mm
L2
mm
ZK1
16.0 mm
ZK2
mm
EK
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)