Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
SERTO
Description
SO 32021 - Elbow union
Bill of material
SO 32021-10 168.2000.100
TYPE
Type
MATNR
Mat.-Nr.
DK
d
mm
BAR
Working pressure (PN)
10 bar
M
Thread M
SW1
mm
SW2
mm
L
mm
ZK
z
mm
EK
e
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
PA 6.6
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    SERTO
    SO 32421 - Male adaptor elbow union
    SERTO
    SO 33021 - Tee union
    SERTO
    SO 31121 - Male adaptor union
    HellermannTyton
    HG-90 90° Elbow, IP66
    SERTO
    SO 31300 - Tube stub
    SERTO
    SO 40040 - Male adaptor
    SERTO
    SO 31021 - Straight union
    SERTO
    SO 32621 - Adjustable elbow union
    SERTO
    SO 31821 - Adjustable reduction union
    SERTO
    SO 31300 RED - Tube stub reduced
    SERTO
    SO CV 33B21 - Taper seat non-return valve
    SERTO
    SO 50503 - Hose nozzle
    SERTO
    SO 31124 OR - Male adaptor union with O‑ring seal (NBR)
    VDL
    7.22 - PE ELBOW
Previews
3D
Размер
2D
Сваляне на CAD модели