Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
SERTO
Description
SO 37721 - Single banjo with throttle non-return valve
Bill of material
SO 37721-6-1/4 168.7700.110
TYPE
Type
MATNR
Mat.-Nr.
DK
d
mm
G
Thread G
BAR
Working pressure (PN)
10 bar
M
Thread M
SW1
mm
SW2
mm
SW3
mm
L
mm
D
mm
H
mm
IK
i
mm
ZK1
z1
mm
ZK2
z2
mm
EK
e
mm
KV
kv
l/min
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
PA 6.6
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    VOSS
    Banjo coupling, restrictor-free version with W - Whitworth tube thread, cylindrical, with soft sealing
    SERTO
    SO 22421 NPT - Male adaptor elbow union NPT
    Parker
    WH-R-KDS EO-3 - High pressure banjo elbow
    Turck
    4669050 - Inductive Sensor
    Festo
    GRLZ-..-QS - one-way flow control valve
    AMF - ANDREAS MAIER Fellbach
    AMF 6916-12-0x - Throttle/Check Valve
    SERTO
    SO NV 31A21E - Elbow regulating valve
    SERTO
    SO NV 31A21EB - Elbow regulating valve with male adaptor thread
    SERTO
    SO 12824 - Single banjo
    SERTO
    SO 52824 METR - Single banjo METR
    SERTO
    SO 42824 - Single banjo
    SERTO
    SO 32821 METR - Single banjo METR
    SERTO
    SO 37621 - Single banjo with throttle valve
    SERTO
    SO 47624 - Single banjo with throttle valve
Previews
3D
Размер
2D
Сваляне на CAD модели