Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SFS
Description
WS-T-7 - Stabdübel selbstbohrend
Bill of material
SFS WS-T-7X133 Stabdübel selbstbohrend
CNSORDERNO
Beschreibung
TYP
Typ
WS-T
TEXT1
Text Line 1 (Product)
Stabdübel selbstbohrend
L
Länge
mm
D1
Kopfdurchmesser
10.7 mm
D2
Durchmesser
7.0 mm
LH
Holzdicke
mm
LB
Länge Bohrplättchen
12 mm
LEF
effektive Länge
mm
GW
Gewicht
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models