Catalog navigation
Селекция на CAD модел
Налични продукти: 16
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 917 - FN 145 - 6, verzinkt blau - Hexagon cap nuts, low form
Bill of material
SFS FN 145 120154 Sechskant-Hutmutter DIN 917 Stahl 6 verzinkt blau M8
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
6
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
145
D
Nominal thread diameter
mm
D1
Core thread diameter
mm
P
Pitch of bolt
mm
DA
Diameter of the countersink
mm
DW
Diameter of the bearing face
mm
X
Length of the thread run-out
mm
G2
Undercut length from M12 on
mm
M
Overall hight
mm
R
Radius
mm
S
Width accross flats
mm
T
Thread depth
mm
FORM
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели