Catalog navigation
Селекция на CAD модел
Налични продукти: 28
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 985 (ISO 10511) - FN 255 - 8, verzinkt blau - Prevailing torque type hexagon nuts with non-metallic, low type
Bill of material
SFS FN 255 129136 Sechskantmutter DIN 985 Stahl 8 verzinkt blau M18x1.5
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
8
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
255
NENN
Identification
D
Nominal thread diameter
mm
D1
Core thread diameter
mm
P
Pitch of bolt
mm
DA
Diameter of the countersink
mm
M
Overall hight
mm
M1
Wrenching height
mm
S
Width accross flats
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели