Catalog navigation
Селекция на CAD модел
Налични продукти: 11
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 580 (ISO 3266) - FN 242 - rostfrei A2 - Ring bolts
Bill of material
SFS FN 242 308439 Ringschraube DIN 580 rostfreier Stahl rostfrei A2 M10
ARTNR
Order number
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
242
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
DW
Diameter of the bearing face
mm
DK
Ring outer diameter
mm
DK1
Ring inside diameter
mm
C
Height of the washer-faced portion (or thickness of the flange or collar)
mm
G
Width of the undercut
mm
DG
Diameter of the undercut (groove)
mm
H
Wing-hight
mm
K
Ring diameter top
mm
M
Ring diameter bottom
mm
R1
Radius 1
mm
R2
Radius 2
mm
R3
Radius 3
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели