Catalog navigation
CADモデル選択
選択可能な製品数: 131
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 85 - FN 332 - rostfrei A2 - Slotted pan head screws, Product grade A
Bill of material
SFS FN 332 110930 Flachkopfschraube DIN 85 rostfreier Stahl rostfrei A2 M4x35
ARTNR
Order number
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
332
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread lenght
mm
A
Distance from the last full form thread to the bearing face
mm
DK
Head diameter
mm
K
Head height
mm
DA
Bearing surface of the head
mm
X
Length of the thread run-out
mm
N
Width of slot
mm
R
Transition radius under head
mm
T
Depth of the driving feature
mm
HM
Help dimensions
mm
W
Rest head height
mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)