Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 129
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 914 (ISO 4027) - FN 139 - rostfrei A2 - Hexagon socket set screws with cone point
Bill of material
SFS FN 139 119125 Gewindestift DIN 914 rostfreier Stahl rostfrei A2 M5x25
ARTNR
Artikelnummer
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
139
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
DT
Diameter of the truncated cone point
mm
S
Width accross flats
mm
T
Depth of the driving feature
mm
SW
Angle of the cone
90.000 mm