Catalog navigation
Selezione modello CAD
Prodotti disponibili: 7
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 7989 A - FN 647 - verzinkt blau - Washers for steel structures, part 2, product grade A
Bill of material
SFS FN 647 285501 Scheibe DIN 7989-2 Stahl verzinkt blau 20-A
ARTNR
Order number
WERKSTOFF
Material
Stahl
GUETE
Quality
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
647
D1
Hole diameter min.
mm
D2
External diameter max.
mm
H
Thickness
8±1 mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD